MagI³C-FDSM Fixed Step Down Regulator Module

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
SIP-3 11.6 8.5 10.5

Characteristics

  • Simplest design (no power supply knowledge required)
  • Leaded through-hole package for easy manufacturing and prototyping
  • Stand alone solution (CIN and COUT integrated, no external components)
  • L78x series linear regulator replacement (no heatsink required)
  • Low conducted and radiated EMI (compliant to EN55022 class B)

Applications

  • Point-of-Load from 24V, 18V, 15V, 12V, 9V rail
  • Replacement for linear regulators
  • Interface and microcontroller supply
  • Industrial, Test & Measurement, Medical applications
  • System power supplies

Products

SPEC Order Code Simu-
lation
Ui UO
(V)
IO
(A)
Samples
PDF 173010342 RE 7 - 42 V 3.3 1
PDF 173010378 RE 7 - 28 V 3.3 1
PDF 173010542 RE 8 - 42 V 5 1
PDF 173010578 RE 8 - 28 V 5 1
PDF 173950378 RE 6 - 28 V 3.3 0.5
PDF 173950578 RE 7 - 28 V 5 0.5
Tags: Power Modules, DCDC Modules, DC/DC Modules, DC-DC Modules, MagI³C-FDSM, MagIC FDSM, LED Driver, MagI³C-FDSM LED Step Down High Current Module, Step Down Converter, Buck Converter, Current Driver, FDSM