MagI³C-FISM Fixed Isolated SIP Module

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
Mount
SIP-4 11.5 6.0 10.0 THT
SIP-7 19.6 7.05 10.2 THT
SMT-8 12.75 10.7 6.7 SMT

Characteristics

  • Simplest design (no transformer design know how required)
  • Leaded through-hole package for easy manufacturing and prototyping
  • Stand alone solution (CIN and COUT integrated, no external components)
  • Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
  • Industrial standard package and pin configuration
  • Low conducted and radiated EMI (compliant to EN55022 class B)
  • UL60950 certified

Applications

  • Data acquisition
  • Test and measurement systems
  • Interface and microcontroller supply
  • Industrial control

Products

  • SIP-4
  • SIP-7
  • SMT-8
show full screen
  SPEC Order Code Simu-
lation
Ui UO
(V)
UISO
(V)
Evaluation Board Samples
MagI³C-FISM Fixed Isolated SIP Module PDF 177920501 RE 2.97 - 3.63 V 5 1000 1789205X1
MagI³C-FISM Fixed Isolated SIP Module PDF 177920511 RE 4.5 - 5.5 V 5 1000 1789205X1
MagI³C-FISM Fixed Isolated SIP Module PDF 177920521 RE 10.8 - 13.2 V 5 1000 1789205X1
MagI³C-FISM Fixed Isolated SIP Module PDF 177920531 RE 21.6 - 26.4 V 5 1000 1789205X1
  SPEC Order Code Simu-
lation
Ui UO
(V)
UISO
(V)
Evaluation Board Samples
MagI³C-FISM Fixed Isolated SIP Module PDF 177920514 RE 4.5 - 5.5 V 5 4000 1789205X4
MagI³C-FISM Fixed Isolated SIP Module PDF 177920524 RE 10.8 - 13.2 V 5 4000 1789205X4
MagI³C-FISM Fixed Isolated SIP Module PDF 177920534 RE 21.6 - 26.4 V 5 4000 1789205X4
  SPEC Order Code Ui
(V)
UO
(V)
UISO
(V)
Samples
MagI³C-FISM Fixed Isolated SIP Module PDF 176861512 5 15 2000
MagI³C-FISM Fixed Isolated SIP Module PDF 176881212 5 12 2000
MagI³C-FISM Fixed Isolated SIP Module PDF 176920502 3.3 5 2000
MagI³C-FISM Fixed Isolated SIP Module PDF 176920512 5 5 2000
MagI³C-FISM Fixed Isolated SIP Module PDF 176920522 12 5 2000