MagI³C-VISM Variable Isolated SIP Module

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
Mount
SIP-8 21.8 9.2 11.1 THT

Characteristics

  • Simplest design (no transformer design know how required)
  • Leaded through-hole package for easy manufacturing and prototyping
  • Stand alone solution (CIN and COUT integrated, no external components)
  • Only one external resistor required to set the VOUT
  • ON / OFF control Pin
  • Static and dynamic power Boost
  • Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
  • Industrial standard package and pin configuration
  • Low conducted and radiated EMI (compliant to EN55032 class B / CISPR-32)
  • IEC/EN/UL60950 & IEC/EN/UL62368 certified

Applications

  • Data acquisition
  • Test and measurement systems
  • Interface and microcontroller supply
  • Industrial control

All inclusive!

MagI³C Power Modules are easy to use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout review as well as support with EMI filter design are offered as a service for all customers.

Product video and more

Products

  SPEC Order Code Simu-
lation
Vi
(V)
VO
(V)
VISO
(V (DC))
Evaluation Board Samples
MagI³C-VISM Variable Isolated SIP Module 1 PDF 17791063215 RE 8-42 3.3-6 2000 17800VISM

Tutorials

Videos