MagI³C-FDSM Fixed Step Down Regulator Module

  • Picture

Characteristics

  • Simplest design (no power supply knowledge required)
  • Leaded through-hole package for easy manufacturing and prototyping
  • Stand alone solution (CIN and COUT integrated, no external components)
  • L78x series linear regulator replacement (no heatsink required)
  • Low conducted and radiated EMI (compliant to EN55022 class B)

Applications

  • Point-of-Load from 24V, 18V, 15V, 12V, 9V rail
  • Replacement for linear regulators
  • Interface and microcontroller supply
  • Industrial, Test & Measurement, Medical applications
  • System power supplies

Products

  SPEC Order Code Simu-
lation
Vi
(V)
VO
(V)
IO
(A)
L
(mm)
W
(mm)
H
(mm)
Evaluation Board Samples
  1 PDF 173010342 RE 7-42 3.3 1 11.6 8.5 10.5 17800FDSM
  2 PDF 173010378 RE 7-28 3.3 1 11.6 8.5 10.5 17800FDSM
  3 PDF 173010542 RE 8-42 5 1 11.6 8.5 10.5 17800FDSM
  4 PDF 173010578 RE 8-28 5 1 11.6 8.5 10.5 17800FDSM
  7 PDF 173950336 RE 4.75-36 3.3 0.5 11.6 7.55 10.16 17800FDSM
  5 PDF 173950378 RE 6-28 3.3 0.5 11.6 8.5 10.5 17800FDSM
  8 PDF 173950536 RE 6.5-36 5 0.5 11.6 7.55 10.16 17800FDSM
  6 PDF 173950578 RE 7-28 5 0.5 11.6 8.5 10.5 17800FDSM
Tags: Power Modules, DCDC Modules, DC/DC Modules, DC-DC Modules, MagI³C-FDSM, MagIC FDSM, LED Driver, MagI³C-FDSM LED Step Down High Current Module, Step Down Converter, Buck Converter, Current Driver, FDSM