Calypso - Wi-Fi Radio Module (AMB5201)

NEW

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
Calypso 27.5 19.0 4.0

Characteristics

  • Fully featured standalone Wi-Fi module
  • IEEE 802.11 b/g/n, 2.4 GHz
  • Small form factor: 19 x 27,5 x 4 mm
  • Industrial temperature range: -40 °C up to +85 °C
  • Sleep current <10 μA
  • Extreme highspeed UART up to 3 Mbps
  • Output power +18 dBm peak (1DSSS)
  • Sensitivity -92 dBm (1DSSS, 8% PER)
  • Smart antenna configuration (2-in-1 Module)
  • Low power operation to support battery operated applications
  • On board TCP/IP protocol stack supporting IPv4 and IPv6
  • 16 simultaneous transport layers sockets including up to 6 secure (SSL/TLS) sockets
  • Manual Calypso

Technical Information!

Get your technical information with our manual or contact our technical support !

Products

SPEC Order Code f
(MHz)
Name dLoS
(m)
Ptx
(dBm)
Rxsens
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Files Offer
1 PDF 2610011025000 2412-2472 Calypso 400 18 -94 2.1 3.6 72200 27.5 19 4 Download_STP_WIRL-WIFS-2610011025000 (rev1).stpDownload_IGS_WIRL-WIFS-2610011025000 (rev1).igs

Downloads

Article Specific Files

Files
show
Tags: IEEE 802.11 b/g/n, 2.4 GHz, UART, smart entenna configuration, Wi-Fi, UART to WiFi, IoT wireless connectivity