Calypso - Wi-Fi Radio Module

NEW

  • Picture

Characteristics

  • Fully featured standalone Wi-Fi module
  • IEEE 802.11 b/g/n, 2.4 GHz
  • Small form factor: 19 x 27,5 x 4 mm
  • Industrial temperature range: -40 °C - +85°C
  • Sleep current <10 μA
  • Extreme highspeed UART up to 3 Mbps
  • Output power +18 dBm peak (1DSSS)
  • Sensitivity -92 dBm (1DSSS, 8% PER)
  • Smart antenna configuration (2-in-1 Module)
  • Low power operation to support battery operated applications
  • On board TCP/IP protocol stack supporting IPv4 and IPv6
  • 16 simultaneous transport layers sockets including up to 6 secure (SSL/TLS) sockets

Be smart, get wireless!

Get wireless - with the wireless modules from the Wireless Connectivity range!

Product video, applications and more

Products

SPEC Order Code f dLoS
(m)
Ptx
(dBm)
Rxsens
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer
PDF 2610011025000 2412 - 2472 MHz 400 18 -94 2.1 3.6 72200 27.5 19 4