Metis - Analyzer Plug wM-bus

NEW

  • Picture

Characteristics

  • Tool for monitoring and analysis of wireless M-BUS communication
  • Packet content visualization
  • Supports data records according to EN13757-3:2013 standard
  • OMS (Open metering System) parser (according to OMS 4.1.0 draft 06/2016)
  • Message parser for deep packet analysis incl. M-Bus application layer
  • Decryption function (AES128) for security profiles A and B (encryption modes 5 and 7)
  • Log feature (.xlsx, MS Excel) for offline analysis
  • Various wireless M-BUS modes supported (S-, T- and C-Mode)
  • Software requires Metis-I-Plug
  • Colorful presentation of the possible information

Be smart, get wireless!

Get wireless - with the wireless modules from the Wireless Connectivity range!

Product video, applications and more

Products

SPEC Order Code Simu-
lation
f dLoS
(m)
Ptx
(dBm)
Rxsens
(dBm)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer
PDF 2605056083001 RE 868.3 - 869.525 MHz 100 11 -112 100 67.75 23.65 12
PDF 2607057283011 RE 868.3 - 869.525 MHz 800 100 74 23.65 12