Titania - Radio Module 169 MHz

NEW

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
Radio Module 17.0 27.0 3.8
USB Plug 74.0 23.65 12.0

Characteristics

  • High Performance OEM radio module
  • 169 MHz SRD frequency band
  • Range up to 3000 m line of sight
  • RF output power up to 15 dBm
  • Small form factor: 27x17x4.0 mm
  • Software stack with comprehensive functions
  • Addressing: max. 255 nodes in 255 networks
  • Configuration via UART interface
  • Tape & Reel packing (optional) for SMD mounting

Be smart, get wireless!

Get wireless - with the wireless modules from the Wireless Connectivity range!

Product video, applications and more

Products

  • Radio Module
  • USB Plug
show full screen
SPEC Order Code Simu-
lation
f dLoS
(m)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer
PDF 2607011111000 RE 169.4125 - 169.475 MHz 3000 2 3.6 25 17 27 3.8
SPEC Order Code Simu-
lation
f dLoS
(m)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer
PDF 2607046211001 RE 169.4125 - 169.475 MHz 3000 25 74 23.65 12