Thadeus - Radio Module 434 MHz

NEW

  • Picture

Characteristics

  • OEM radio module
  • 434 MHz frequency band
  • Range up to 1000 m line of sight
  • RF output power up to 10 dBm
  • Small form factor: 27x17x 4.0 mm
  • Low-power functions (Wake-On-Radio)
  • Software stack with comprehensive functions
  • Addressing: max. 255 nodes per network
  • Configuration via UART interface
  • Tape & Reel packing (optional) for SMD mounting

Be smart, get wireless!

Get wireless - with the wireless modules from the Wireless Connectivity range!

Product video, applications and more

Products

SPEC Order Code Simu-
lation
f dLoS
(m)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer
PDF 2605031141000 RE 433.75 - 434.75 MHz 1000 2.2 3.6 100 17 27 3.6