Radio Modules 868 MHz

NEW

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
Radio Module 27.0
USB Plug 74.0 23.65 12.0

Characteristics

  • Compact, low-cost OEM radio module
  • 868 MHz SRD frequency band
  • Small form factor: 16x27.5x3.5 mm
  • Supports low-power applications
  • WOR (wake-on radio)
  • Integrated software stack with extensive functions
  • Flexible addressing (255 nodes per network)
  • Available in tape and reel packaging (optional)
  • Integrated ceramic antenna
  • Optional: external antenna connection

Tarvos-I

  • Low-cost OEM radio module
  • 868 MHz SRD frequency band
  • Range up to 1000 m line of sight
  • Small form factor: 27x17x4.0 mm
  • Software stack with comprehensive functions
  • Low-power functions (Wake-On-Radio)
  • Addressing: max. 255 nodes per network
  • Configuration via UART interface
  • Tape & Reel packing (optional) for SMD mounting
  • Compatible with USB RF adapter AMB8465

Tarvos-II

  • High Performance OEM radio module
  • 868 MHz SRD frequency band
  • Range up to 2000 m line of sight
  • RF output power up to 14 dBm
  • Small form factor: 27x17x4.0 mm
  • Software stack with comprehensive functions
  • Addressing: max. 255 nodes in 255 networks
  • Configuration via UART interface
  • Tape & Reel packing (optional) for SMD mounting
  • Compatible with Wireless USB adapter AMB866
  • MESH / MULTI-HOP networking

Tarvos-III

  • With a range of up to 10 km (external antenna)
  • Only 26 mA@14dBm output power, sleep 0,2µA
  • Incl. Flooding Mesh Function
  • Small dimensions: 27x17x3.2 mm
  • Addressing: with up to 65,535 nodes in 255 networks
  • TI CC1310 sub-GHz Transceiver
  • 32-bit ARM Cortex-M3 CPU with 128kB Flash and 20kB RAM
  • Available with PCB-Antenna or external antenna connection
  • AMB8x26 footprint compatible with our module family AMB8x26, radio compatible with the modules AMB8426, AMB8626, AMB8420

Thebe-II

  • 500 mW (+27 dBm) TX Power
  • Range of up to 20 km
  • Small form factor: 17x2 x4 mm
  • Drop in compatible to Tarvos-III

Tarvos

Be smart, get wireless!

Get wireless - with the wireless modules from the Wireless Connectivity range!

Product video, applications and more

Products

  • Radio Module
  • USB Plug
show full screen
SPEC Order Code Simu-
lation
f dLoS
(m)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Ptx
(dBm)
Rxsens
(dBm)
Offer
PDF 2605041181000 RE 868 - 868.6 MHz 1000 2.2 3.6 100 16 27 3.6
PDF 2607021181000 RE 868 - 870 MHz 2000 2 3.6 100 17 27 3.8
PDF 2609011081000 RE 865 - 870 MHz 1000 2.2 3.8 400 17 27 3.2 -8 -104
PDF 2609011181000 RE 865 - 870 MHz 10000 2.2 3.8 400 17 27 3.2
PDF 2609031181000 869.4 - 869.65 MHz 20000 2.2 3.8 100 17 27 3.8
SPEC Order Code Simu-
lation
f dLoS
(m)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer
PDF 2607056281001 RE 868 - 970 MHz 2000 100 74 23.65 12
PDF 2609026281001 RE 865 - 870 MHz 2000 400 74 23.65 12