Mimas-I - Radio Module 169 MHz wM-bus (AMB3626-M)

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
Radio Module 17.0 27.0 3.8
USB Plug 74.0 23.65 12.0

Characteristics

  • Low-cost radio module 169 MHz
  • Frequency band 169.400 - 169.475 MHz
  • RF output power 14 dBm
  • Wireless M-Bus EN13757-4: 2013 Standard
  • Operating mode: N (a-f)
  • Range up to 3000 m line of sight
  • Small form factor: 27x17x 4.0 mm
  • Low-power functions (Wake-On-Radio)
  • Adjustable RF data rates
  • Communication via UART/SPI Interface
  • Encryption AES-128
  • Pin-to-pin compatible with Metis-I and Metis-II
  • Available on Tape & Reel for SMT mounting
  • Manual Mimas-I

Technical Information!

Get your technical information with our manual or contact our technical support !

Products

  • Radio Module
  • USB Plug
show full screen
SPEC Order Code Simu-
lation
Name f
(MHz)
dLoS
(m)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Files Offer
1 PDF 2607011113000 RE Mimas-I 169.40625-169.46875 3000 2 3.6 4.8 17 27 3.8 Download_STP_WIRL-WMB1-2607011113001 (rev1).stpDownload_IGS_WIRL-WMB1-2607011113001 (rev1).igs
SPEC Order Code Simu-
lation
Name f
(MHz)
dLoS
(m)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Files Offer
1 PDF 2607046213001 RE Mimas-I USB Plug 169.40625-169.46875 3000 4.8 74 23.65 12 Download_STP_WIRL-WMB1-2607056281001 (rev1).stpDownload_IGS_WIRL-WMB1-2607056281001 (rev1).igs
Tags: wireless m-bus, wM-bus, 169 MHz radio module, UART/SPI Interface, 3000m line to sight, Wake-On-Radio