Proteus-II - Bluetooth Smart 5.0 Module

NEW

  • Picture

Characteristics

  • Bluetooth Smart 5.0 Standard with 2MBit PHY
  • Powered by Nordic nRF52832
  • 32 bit ARM Cortex-M4 CPU, 512 kB Flash memory
  • Energy-saving: only 5.3 mA @ 0 dBm (Transmit)
  • Up to 3 dBm output power
  • Ultra small dimensions: 11 x 8 x 1.8 mm
  • Serial data transmission (Smart Serial Profile)
  • max 8 GPIOs available
  • Event driven API
  • Automatic Power Management (of each peripheral)
  • AES HW Encryption
  • Real Timer Clock (RTC)
  • Integrated antenna
  • NFC optional with individualized firmware
  • 2 Mbit data rate
  • High throughput mode

Be smart, get wireless!

Get wireless - with the wireless modules from the Wireless Connectivity range!

Product video, applications and more

Products

SPEC Order Code f dLoS
(m)
Ptx
(dBm)
Rxsens
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Offer
PDF 2608011024010 2402 - 2480 MHz 50 -2 -91 1.8 3.6 2000 11 8 2
PDF 2608011124010 2402 - 2480 MHz 100 1.8 3.6 2000 11 8 2