WSEN-ITDS 3 Axis Acceleration Sensor

NEW

  • Picture

Characteristics

  • MEMS based capacitive sensing principle
  • 14 bit output resolution
  • Full scale ±2 g, ±4 g, ±8 g, ±16 g
  • Bandwidth up to 400 Hz
  • 32 level FIFO buffer
  • Embedded temperature sensor
  • I²C digital communication interface
  • Application specific functionality: Free-fall, wake-up, tap, activity, motion and orientation detection
  • Temperature range: -40 °C up to +85 °C
  • Manual WSEN-ITDS

Applications

  • Industrial IoT and connected devices
  • Impact recognition and logging
  • Vibration monitoring
  • Predictive maintenance
  • Activity tracking

Products

SPEC Order Code aRANGE RESa
(bits)
ODR
(Hz)
fBW
(Hz)
VDD
(V)
VDD
(V)
Samples
1 PDF 2533020201601 ±2/ ±4/ ±8/ ±16 g 14 1600 400 1.7 3.6
Tags: MEMS acceleration sensor, MEMS sensor, acceleration sensor, IoT Sensors, Industrial sensor