WSEN-PADS Absolute Pressure Sensor

NEW

  • Picture

Characteristics

  • MEMS based piezo-resistive sensing principle
  • 24 bit pressure output resolution
  • Selectable output data rate up to 200 Hz
  • 128 level FIFO buffer
  • Embedded temperature sensor
  • I²C digital communication interface
  • Application specific interrupt event setting
  • Temperature range: -40 °C up to +85 °C
  • Manual WSEN-PADS

Applications

  • Altimeters and barometers
  • Weather stations
  • GPS navigation enhancement
  • Indoor navigation
  • White goods
  • Wearable devices

Products

SPEC Order Code PRANGE
(kPa)
PRANGE
(kPa)
RESP
(bits)
ODR
(Hz)
ODR
(Hz)
VDD
(V)
VDD
(V)
Samples
1 PDF 2511020213301 26 126 24 1 200 1.7 3.6
Tags: MEMS pressure sensor, MEMS sensor, pressure sensor, IoT sensors, industrial sensor