WSEN-PDUS Differential Pressure Sensor

NEW

  • Picture

Characteristics

  • MEMS based piezo-resistive sensing principle
  • Very high accuracy (up to ±0.25 % FSS tolerance)
  • Different transfer functions from ±0.1 kPa to 1 MPa
  • 15 bit digital & 11 bit analog pressure output resolution
  • Embedded temperature sensor
  • Analog & I²C digital communication interface
  • Temperature range: -25 °C up to +85 °C
  • Manual WSEN-PDUS

Applications

  • HVAC
  • Filter monitoring
  • Gas leak detection
  • Inhalers
  • Fume hood

Technical Information!

Get your technical information with our manual or contact our technical support !

Products

SPEC Order Code PRANGE min
(kPa)
PRANGE max
(kPa)
ACCP_TOT VDD min
(V)
VDD max
(V)
Files Offer
1 PDF 2513130810001 -0.1 0.1 ±2.5 %FSS 4.75 5.25 Download_STP_2513130810001 (rev1).stpDownload_IGS-2513130810001 (rev1).igs
2 PDF 2513130810101 -1 1 ±0.75 %FSS 4.75 5.25 Download_STP_2513130810001 (rev1).stpDownload_IGS-2513130810001 (rev1).igs
3 PDF 2513130810201 -10 10 ±0.75 %FSS 4.75 5.25 Download_STP_2513130810001 (rev1).stpDownload_IGS-2513130810001 (rev1).igs
4 PDF 2513130810301 0 100 ±0.25 %FSS 4.75 5.25 Download_STP_2513130810001 (rev1).stpDownload_IGS-2513130810001 (rev1).igs
5 PDF 2513130810401 -100 1000 ±0.25 %FSS 4.75 5.25 Download_STP_2513130810001 (rev1).stpDownload_IGS-2513130810001 (rev1).igs

Downloads

Article Specific Files

Files
show

Tutorials

Learn more

Tags: MEMS pressure sensor, MEMS sensor, pressure sensor, IoT sensors, industrial sensor